4721
* Representative image
4721

3/4 in. Type B Liquidtight Straight Connector

Brand:

Raco

Catalog ID:

4723

3/4 in. Type B Liquidtight Straight Connector

Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

  • Nylon construction provides superior corrison resistance
  • Available in trade sizes 3/8 in. through 2 in.
  • Includes neoprene O-ring and nylon locknuts

Product details

General

Application
  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenance
Conduit Type
Liquidtight
Connector Type
SWIVEL-LOK
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Nylon
UPC
050169947234

Dimensions

Dimensions
2.22 in x 1.53 in x 1.53 in
Height
1.53 in
Length
2.22 in
Trade Size
3/4 in
Weight
0.074 lb
Width
1.53 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Nema Rating
NEMA 4X, 12 and 13

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200