* Representative image

1/2 in. Liquidtight Straight Connector, Uninsulated

Brand:

Raco

Catalog ID:

3402DC

1/2 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Noninsulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

General

Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169980057

Dimensions

Dimensions
1.407 in x 1.29 in x 1.383 in
Height
1.383 in
Length
1.407 in
Trade Size
1/2 in
Weight
0.135 lb
Width
1.29 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
200
Pallet Quantity
20000

Resources and downloads

Specifications

Sales Drawings

Terms and Conditions

Videos

RACO: Liquidtight Connectors vs. popular competitor