text.skipToContent text.skipToNavigation

3402DC

by Raco 

Catalog ID: 3402DC

1/2 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.
  • Diecast zinc construction
  • Noninsulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product Details

General

Conduit Type Liquidtight
Environmental Conditions Wet Location
Fitting Type Connectors
Insulation Type Uninsulated
Material Die Cast Zinc
UPC 050169980057

Dimensions

Height 1.383 in
Length 1.407 in
Trade Size 1/2 in
Weight 0.135 lb
Width 1.29 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 200
Pallet Quantity 20000 EA

Resources/Downloads

Specifications

Videos

RACO: Liquidtight Connectors vs. popular competitor

Sales Drawings

Terms and Conditions