* Representative image

1 in. Liquidtight Straight Connector, Uninsulated

Brand:

Raco

Catalog ID:

3404DC

1 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Noninsulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

General

Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169980071

Dimensions

Dimensions
1.866 in x 1.835 in x 1.945 in
Height
1.945 in
Length
1.866 in
Trade Size
1 in
Weight
0.308 lb
Width
1.835 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
7200

Resources and downloads

Specifications

Sales Drawings

Terms and Conditions

Videos

RACO: Liquidtight Connectors vs. popular competitor