HUBBELL
1-1/2 in. Liquidtight Straight Connector, Uninsulated
Image of 3406DC 1-1/2 in. Liquidtight Straight Connector, Uninsulated

1-1/2 in. Liquidtight Straight Connector, Uninsulated

Brand: Raco

Catalog ID: 3406DC

1-1/2 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Noninsulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3406DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169980095

Dimensions

Dimensions

1.966 in x 2.482 in x 2.639 in

Height

2.639 in

Length

1.966 in

Trade Size

1-1/2 in

Weight

0.572 lb

Width

2.482 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

3150