text.skipToContent text.skipToNavigation

3421DC

by Raco 

Catalog ID: 3421DC

3/8 in. 90 Degree Liquidtight Connector, Uninsulated

  • Patented split gland-ring is designed to slip onto the conduit quickly gripping the jacket of the conduit, speeding installation, assuring a perfect seal and preventing pullouts
  • RACO liquidtight connectors may be easily disassembled and reused after years of service
  • Sealing washer (included) provides a liquidtight seal when terminating the connector in a threadless opening
  • Heavy duty locknut included with every RACO liquidtight connector assures continuity of ground
  • Additional sizes available

Product Details

General

Conduit Type Liquidtight
Environmental Conditions Wet Location
Fitting Type Connectors
Insulation Type Uninsulated
Material Die Cast Zinc
UPC 050169980118

Dimensions

Height 2.267 in
Length 2.518 in
Trade Size 3/8 in
Weight 0.209 lb
Width 1.28 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 100
Minimum Pack Quantity 25
Pallet Quantity 10000 EA

Resources/Downloads

Specifications

Videos

RACO: Liquidtight Connectors vs. popular competitor

Sales Drawings

Terms and Conditions