text.skipToContent text.skipToNavigation

3513-8

by Raco 

Catalog ID: 3513-8

3/4 in. Liquidtight Straight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.
  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product Details

General

Conduit Type Flexible Metal Conduit
Environmental Conditions Wet Location
Fitting Type Connectors
Insulation Type Insulated
Material 3513-8
UPC 050169351383

Dimensions

Height 1.406 in
Length 1.484 in
Trade Size 3/4 in
Weight 0.249 lb
Width 1.406 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s) UL 514B

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 5460 EA

Resources/Downloads

Specifications

Videos

RACO: Liquidtight Connectors vs. popular competitor

Terms and Conditions