text.skipToContent text.skipToNavigation

3515-3

by Raco 

Catalog ID: 3515-3

1-1/4 in. Liquidtight Straight Connector, Insulated with Ground Lug

  • Malleable iron construction ensures mechanical protection
  • All metallic components are zinc electroplated for added corrosion protection
  • Insulated with ground lug
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product Details

General

Conduit Type Liquidtight
Connector Type Grounding
Environmental Conditions Wet Location
Fitting Type Connectors
Insulation Type Insulated
Material Steel/Malleable Iron
UPC 050169351536

Dimensions

Height 2.188 in
Length 1.875 in
Trade Size 1-1/4 in
Weight 0.688 lb
Width 2.188 in

Electrical Ratings

Grounding Wire Capacity Maximum #4 STR
Grounding Wire Capacity Minimum #14 SOL

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s) UL 514B

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 2940 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions