* Representative image
3 in. Liquidtight Straight Connector, Insulated with Ground Lug
Request a Quote
OR
Buy from a Partner
Brand:
Raco
Catalog ID:
3522-3
3 in. Liquidtight Straight Connector, Insulated with Ground Lug
Malleable iron construction ensures mechanical protection
All metallic components are zinc electroplated for added corrosion protection
Insulated with ground lug
Patented split gland-ring assures a perfect seal, preventing pullouts
UL Listed, CSA
Available in trade sizes 3/8 in. through 4 in.
Sealing washer and heavy-duty locknut included
All components are reusable
Product details
Resources and downloads
Product details
General
Conduit Type
Liquidtight
Connector Type
Grounding
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169352236
Dimensions
Dimensions
3.5 in x 3.375 in x 3.375 in
Height
3.375 in
Length
3.5 in
Trade Size
3 in
Weight
4.42 lb
Width
3.375 in
Electrical Ratings
Grounding Wire Capacity Maximum
#1/0 STR
Grounding Wire Capacity Minimum
#14 SOL
Certifications And Compliance
Certified Listed
UL Listed
CSA Certified
Hazardous Rating(s)
Class I, Division 2
Class II Division 1 & 2
Class III, Division 1 & 2
Industry Standard(s)
UL 514B
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
432
Resources and downloads
Specifications
3522-3
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Certifications
UL COC-E195975-4
Sales Drawings
3522-3
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions