HUBBELL
4 in. Liquidtight Straight Connector, Insulated with Ground Lug
Image of 3526-3 4 in. Liquidtight Straight Connector, Insulated with Ground Lug

4 in. Liquidtight Straight Connector, Insulated with Ground Lug

Brand: Raco

Catalog ID: 3526-3

4 in. Liquidtight Straight Connector, Insulated with Ground Lug

  • Malleable iron construction ensures mechanical protection
  • All metallic components are zinc electroplated for added corrosion protection
  • Insulated with ground lug
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3526-3

Conduit Type

Liquidtight

Connector Type

Grounding

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

3526-3

UPC

050169352632

Dimensions

Dimensions

3.625 in x 5.547 in x 5.36 in

Height

5.36 in

Length

3.625 in

Trade Size

4 in

Weight

6.177 lb

Width

5.547 in

Electrical Ratings

Grounding Wire Capacity Maximum

#250 MCM

Grounding Wire Capacity Minimum

#6 STR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

294