text.skipToContent text.skipToNavigation

3541-3

by Raco 

Catalog ID: 3541-3

3/8 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug

Use RACO® grounding liquidtight 90° connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.
  • Malleable iron construction of the body and steel nut
  • All metallic components are zinc electroplated for added corrosion protection
  • Malleable iron castings mate with other components perfectly without strain or distortion
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product Details

General

Conduit Type Liquidtight
Connector Type Grounding
Environmental Conditions Wet Location
Fitting Type Connectors
Insulation Type Insulated
Material Steel/Malleable Iron
UPC 050169354131

Dimensions

Height 1.047 in
Length 2.39 in
Trade Size 3/8 in
Weight 0.285 lb
Width 1.86 in

Certifications and Compliance

Certified Listed cULus Listed
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s) UL 514B

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 7200 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions