text.skipToContent text.skipToNavigation

3541DC

by Raco 

Catalog ID: 3541DC

3/8 in. 90 Degree Liquidtight Connector, Insulated

  • Patented split gland-ring is designed to slip onto the conduit quickly gripping the jacket of the conduit, speeding installation, assuring a perfect seal and preventing pullouts
  • RACO liquidtight connectors may be easily disassembled and reused after years of service
  • Sealing washer (included) provides a liquidtight seal when terminating the connector in a threadless opening
  • Heavy duty locknut included with every RACO liquidtight connector assures continuity of ground
  • Additional sizes available

Product Details

General

Conduit Type Liquidtight
Environmental Conditions Wet Location
Fitting Type Connectors
Insulation Type Insulated
Material Die Cast Zinc
UPC 050169980255

Dimensions

Dimensions 2.518 in x 1.28 in x 2.347 in
Height 2.347 in
Length 2.518 in
Trade Size 3/8 in
Weight 0.2 lb
Width 1.28 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 100
Minimum Pack Quantity 25
Pallet Quantity 10000 EA

Resources/Downloads

Specifications

Videos

RACO: Liquidtight Connectors vs. popular competitor

Sales Drawings

Terms and Conditions