3545-3
* Representative image
3545-3

1-1/4 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug

OR

Brand:

Raco

Catalog ID:

3545-3

1-1/4 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug

Use RACO® grounding liquidtight 90° connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

  • Malleable iron construction of the body and nut
  • All metallic components are zinc electroplated for added corrosion protection
  • Malleable iron castings mate with other components perfectly without strain or distortion
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

General

Conduit Type
Liquidtight
Connector Type
Grounding
Environmental Conditions
Wet Location
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169354537

Dimensions

Dimensions
3.11 in x 2.188 in x 3.063 in
Height
3.063 in
Length
3.11 in
Trade Size
1-1/4 in
Weight
1.006 lb
Width
2.188 in

Certifications And Compliance

Certified Listed
cULus Listed
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1440