* Representative image

1-1/2 in. 90 Degree Liquidtight Connector, Insulated

Brand:

Raco

Catalog ID:

3546DC

1-1/2 in. 90 Degree Liquidtight Connector, Insulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Insulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

General

Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Die Cast Zinc
UPC
050169980309

Dimensions

Dimensions
4.266 in x 2.482 in x 3.822 in
Height
3.822 in
Length
4.266 in
Trade Size
1-1/2 in
Weight
0.887 lb
Width
2.482 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1470

Resources and downloads

Specifications

Sales Drawings

Terms and Conditions

Videos

RACO: Liquidtight Connectors vs. popular competitor