text.skipToContent text.skipToNavigation

3548-3

by Raco 

Catalog ID: 3548-3

2 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug

Use RACO® grounding liquidtight 90° connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

  • Malleable iron construction of the body and nut
  • All metallic components are zinc electroplated for added corrosion protection
  • Malleable iron castings mate with other components perfectly without strain or distortion
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product Details

General

Conduit Type Liquidtight
Connector Type Grounding
Environmental Conditions Wet Location
Fitting Type Connectors
Insulation Type Insulated
Material Steel/Malleable Iron
UPC 050169354834

Dimensions

Height 3.985 in
Length 4.875 in
Trade Size 2 in
Weight 2.028 lb
Width 3.032 in

Certifications and Compliance

Certified Listed cULus Listed
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s) UL 514B

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 750 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions