text.skipToContent text.skipToNavigation

3556DC

by Raco 

Catalog ID: 3556DC

4 in. 90 Degree Liquidtight Connector, Insulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.
  • Diecast zinc construction
  • Insulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product Details

General

Conduit Type Liquidtight
Environmental Conditions Wet Location
Fitting Type Connectors
Insulation Type Insulated
Material Die Cast Zinc
UPC 050169916469

Dimensions

Height 7.899 in
Length 8.847 in
Trade Size 4 in
Weight 7.238 lb
Width 5.255 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 100 EA

Resources/Downloads

Specifications

Videos

RACO: Liquidtight Connectors vs. popular competitor

Sales Drawings

Terms and Conditions