3702-1
* Representative image
3702-1

3/4 in. Hubs - Form 3 Liquidtight Strain Relief Cord Connector, Cable Range .375 - .500

Brand:

Raco

Catalog ID:

3703-2

3/4 in. Hubs - Form 3 Liquidtight Strain Relief Cord Connector, Cable Range .375 - .500

  • All steel/malleable construction provides mechanical strength
  • Unique Neoprene grommet design - grommet is forced up and around the cord when the nut is tightened for a positive liquidtight seal
  • Washers have size range imprinted for identification - eliminates misidentifying inventory
  • Use RACO locknuts and sealing washers to complete a liquidtight installation on a sheet metal box or panel
  • All metallic components are zinc electroplated for corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • 3/8 in. to 1 in. Steel, 1-1/4 in. to 1-1/2 in. Malleable Iron bodies and nuts
  • Additional sizes available

Product details

General

Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Steel/Malleable Iron
UPC
050169370322

Dimensions

Dimensions
1.484 in x 1.406 in x 1.406 in
Form Size
3 in
Height
1.406 in
Length
1.484 in
Trade Size
3/4 in
Weight
0.204 lb
Width
1.406 in

Conductor Related

Cable Range
0.375 - 0.500 in

Certifications And Compliance

Certified Listed
cULus Listed
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600