text.skipToContent text.skipToNavigation

3793-3

by Raco 

Catalog ID: 3793-3

3/4 in. Hubs - Form 3 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .500 - .600

  • All steel/malleable construction provides mechanical strength
  • Unique Neoprene grommet design - grommet is forced up and around the cord when the nut is tightened for a positive liquidtight seal
  • Washers have size range imprinted for indentification - eliminates misidentifying inventory
  • Use RACO locknuts and sealing washers to complete a liquidtight installation on a sheet metal box or panel
  • All metallic components are zinc electroplated for corrosion protection
  • 1/2 in. to 3/4 in. Malleable Iron bodies
  • 1/2 in. to 3/4 in. Steel nuts
  • Additional sizes available

Product Details

General

Conduit Type Liquidtight
Connector Type Strain-Relief
Environmental Conditions Wet Location
Fitting Type Connectors
Material Malleable Iron
UPC 050169379332

Dimensions

Form Size 3 in
Height 2.227 in
Length 2.375 in
Trade Size 3/4 in
Weight 0.315 lb
Width 1.204 in

Conductor Related

Cable Range .500 - .600 in

Certifications and Compliance

Certified Listed cULus Listed
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 4800 EA

Resources/Downloads

Specifications

Terms and Conditions