* Representative image

3/4 in. Color-Coded 90° Strain Relief Cord Connector, Malleable Iron, Yellow

Brand:

Raco

Catalog ID:

3795-5

3/4 in. Color-Coded 90° Strain Relief Cord Connector, Malleable Iron, Yellow

  • Malleable iron construction provides mechanical strength and durability
  • Neoprene grommets are color-coded by cable diameter allowing for quick and easy identification
  • Metallic components are zinc plated for corrosion protection
  • Unique grommet design is forced up and around the cord when the nut is tightened creating a liquidtight seal
  • Time saving and easy installation - no need to disassemble the fitting for cord installation
  • Additional colors and sizes available

Product details

General

Application
  • For use in wet or dry locations to provide a liquidtight and strain relief termination for flexible cord and cable
  • RACO liquidtight strain relief cord connectors are suitable for use in Class I, Div. 2; Class II, Div. 1 & 2; and Class III, Div. 1 & 2 hazardous locations
Color
Yellow
Material
Malleable Iron
UPC
050169983348

Dimensions

Dimensions
3.25 in x 1.44 in x 1.44 in
Height
1.44 in
Length
3.25 in
Trade Size
0.75 in
Weight
0.457 lb
Width
1.44 in

Conductor Related

Cable Range
.65 - .75 in

Certifications And Compliance

Certified Listed
cULus Listed
Nema Rating
NEMA 4

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2520