text.skipToContent text.skipToNavigation

3/8 in. Flex/AC Cable Set-Screw Connector

By Raco 

Catalog ID: 2511

By Raco
Catalog ID:  2511
3/8 in. Flex/AC Cable Set-Screw Connector
  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Set-Screw
Fitting Type Connectors
Material Die Cast Zinc
UPC 050169025116

Dimensions

Dimensions 0.781 in x 0.93 in x 0.93 in
Height 0.93 in
Length 0.781 in
Trade Size 3/8 in
Weight 0.047 lb
Width 0.93 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified