* Representative image

3/8 in. SWIVEL-LOK®, Extra Flexible Tubing Liquidtight Straight Connector

Brand:

Raco

Catalog ID:

4741

3/8 in. SWIVEL-LOK®, Extra Flexible Tubing Liquidtight Straight Connector

  • All black nonmetallic construction ends metal fatigue and separation problems and provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • Additional sizes available

Product details

General

Application
  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use extra flexible tubing and connectors whenever added flexibility is required for installation, operation, or maintenance
Conduit Type
Liquidtight
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Nylon
UPC
050169047415

Dimensions

Dimensions
1.63 in x 1.14 in x 1.14 in
Height
1.14 in
Length
1.63 in
Trade Size
3/8 in
Weight
0.012 lb
Width
1.14 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s)
UL 514B
Nema Rating
NEMA 4X, 12 and 13

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600