text.skipToContent text.skipToNavigation

3804RAC

by Raco 

Catalog ID: 3804RAC

1 in. Rigid/IMC Compression Connector, Insulated

Bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections.
  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 2 in.

Product Details

General

Conduit Type Rigid/IMC
Connector Type Compression
Fitting Type Connectors
Insulation Type Insulated
Material Steel/Malleable Iron
UPC 050169538043

Dimensions

Height 1.609 in
Length 2.125 in
Trade Size 1 in
Weight 0.307 lb
Width 1.609 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 4200 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions