HUBBELL
1-1/4 in. Rigid/IMC Compression Connector, Insulated
Image of 3805RAC 1-1/4 in. Rigid/IMC Compression Connector, Insulated
*Representative image
Image of 3805RAC 1-1/4 in. Rigid/IMC Compression Connector, Insulated

1-1/4 in. Rigid/IMC Compression Connector, Insulated

Brand: Raco

Catalog ID: 3805RAC

1-1/4 in. Rigid/IMC Compression Connector, Insulated

Bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections.

  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 2 in.
Conduit

General

Catalog Number

3805RAC

Conduit Type

Rigid/IMC

Connector Type

Compression

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169538050

Dimensions

Dimensions

2.578 in x 1.953 in x 1.953 in

Height

1.953 in

Length

2.578 in

Trade Size

1-1/4 in

Weight

0.538 lb

Width

1.953 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1330