MI LISTA
HUBBELL
Image of 3526 4 in. Liquidtight Straight Connector, Insulated
* Imagen representativa
Image of 3526 4 in. Liquidtight Straight Connector, Insulated
play
RACO: Liquidtight Connectors vs. popular competitor

4 in. Liquidtight Straight Connector, Insulated

O

Marca: Raco

ID del Catálogo: 3526

4 in. Liquidtight Straight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Detalles del producto

LT COND

General

Catalog Number

3526

Conduit Type

Flexible Metal Conduit

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

3526

UPC

050169035269

Dimensiones

Dimensions

6.063 in x 6.063 in x 4.25 in

Height

4.25 in

Length

6.063 in

Trade Size

4 in

Weight

6.124 lb

Width

6.063 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logística

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

441

Recursos y descargas

Especificaciones

Dibujos de venta

[ES] SDS

[ES] Terms and Conditions

Médias

Videos

play
RACO: Liquidtight Connectors vs. popular competitor