text.skipToContent text.skipToNavigation

4 in. Rigid/IMC or EMT Service Entrance Head

By Raco 

Catalog ID: 2416

By Raco
4 in. Rigid/IMC or EMT Service Entrance Head
  • Lightweight aluminum body construction eases installation and provides corrosion resistance
  • Plastic insulator snaps out easily for quick cable insertion
  • Listed for use in wet locations
  • Additional sizes available

Product Details

General

Conduit Type Service Entrance
Connector Type Clamp-Type
Fitting Type Clamps
Material Aluminum
UPC 050169024164

Dimensions

Dimensions 6.875 in x 7.75 in x 8.625 in
Height 8.625 in
Insulating Hole Diameter
  • 3 Holes 1.756 Dia in
  • 4 Holes 1.125 Dia in
Length 6.875 in
Trade Size 4 in
Weight 5.014 lb