text.skipToContent text.skipToNavigation

4723

By Raco 

Catalog ID: 4723

By Raco
Catalog ID:  4723
3/4 in. Type B Liquidtight Straight Connector

Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

  • Nylon construction provides superior corrison resistance
  • Available in trade sizes 3/8 in. through 2 in.
  • Includes neoprene O-ring and nylon locknuts

Product Details

General

Application
  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenance
Conduit Type Liquidtight
Connector Type SWIVEL-LOK
Environmental Conditions Wet Location
Fitting Type Connectors
Material Nylon
UPC 050169947234

Dimensions

Dimensions 2.22 in x 1.53 in x 1.53 in
Height 1.53 in
Length 2.22 in
Trade Size 3/4 in
Weight 0.074 lb
Width 1.53 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Nema Rating NEMA 4X, 12 and 13

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 7200

Resources and Downloads

Customer Notices