4754
* Representative image
4754
4752_1

Straight to 90° Extra Flexible Tubing SWIVEL LOK® Connector, Nylon

Brand:

Raco

Catalog ID:

4752

Straight to 90° Extra Flexible Tubing SWIVEL LOK® Connector, Nylon

  • All black nonmetallic construction ends metal fatigue and separation problems and provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • SWIVEL-LOK, multi-position connector (trade sizes 3/8 in. to 1 in.) twists from 0° to 90°, easing installation in difficult locations and eliminating need to stock other angle connectors
  • Additional sizes available

Product details

General

Application
  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use extra flexible tubing and connectors whenever added flexibility is required for installation, operation, or maintenance
Color
Black
Material
Nylon
UPC
050169047521

Dimensions

Dimensions
3.27 in x 1.3 in x 1.3 in
Height
1.3 in
Length
3.27 in
Trade Size
0.5 in
Weight
0.21 lb
Width
1.3 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Nema Rating
NEMA 4X, 12 and 13

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200