text.skipToContent text.skipToNavigation

BP150

By TradeSELECT 

Catalog ID: BP150

By TradeSELECT
Catalog ID:  BP150
PLASTIC BUSHING 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 200

Add to List

More Options

Product Details

General

Application For use on threaded rigid/IMC conduit to provide a smooth rounded surface at the entrance of raceways
Material Polypropylene
Type Non Metallic Insulated Bushing
UPC 626463033296

Certifications and Compliance

Certified Listed CSA