text.skipToContent text.skipToNavigation

CKZ050

By TradeSELECT 

Catalog ID: CKZ050

By TradeSELECT
Catalog ID:  CKZ050
EMT COMPRESSION COUPLING ZINC 0.50IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

Add to List

More Options

Product Details

General

Application Used to bond two ends of EMT conduit
Material Zinc
Type EMT Compression Coupling
UPC 626463034835

Certifications and Compliance

Certified Listed cUL

Logistics

</
Carton Quantity 50
Pallet Quantity 36000