CC075
* Representative image
CC075
play
TayMac: Aluminum Series Conduit Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand:

TayMac

Catalog ID:

CC050

1/2 in. Combo C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815069

Dimensions

Dimensions
4.724 in x 1.339 in x 1.358 in
Height
1.358 in
Length
4.724 in
Trade Size
1/2 in
Weight
0.2 lb
Width
1.339 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
2400