* Representative image
CONDUIT BODY GASKETS
Request a Quote
Brand:
TayMac
Catalog ID:
CRG050
Prop 65 - Cancer & Reproductive Harm Notice
1/2 in. Conduit Body Rubber Gasket
Color - Black.
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Rubber
Type
Conduit Body Replacement Parts
UPC
092326213714
Dimensions
Dimensions
2.188 in x 4 in x 4 in
Height
4 in
Length
2.188 in
Trade Size
1/2 in
Weight
0.018 lb
Width
4 in
Certifications And Compliance
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Logistics
Carton Quantity
500
Minimum Pack Quantity
500
Pallet Quantity
90000
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
CRG050
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
In-Use Covers and Conduit Bodies C1-C40_1
Brochures
TayMac® Conduit Bodies
Videos
TayMac: Aluminum Series Conduit Bodies
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions