text.skipToContent text.skipToNavigation

EAT100

by TayMac 

Catalog ID: EAT100

1 in. EMT T Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product Details

General

Application For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type EMT
Fitting Type Conduit Bodies
Material Aluminum
Type T Type Conduit Bodies
UPC 050169816424

Dimensions

Dimensions 6.457 in x 2.681 in x 2.126 in
Height 2.126 in
Length 6.457 in
Trade Size 1 in
Weight 0.554 lb
Width 2.681 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 25
Minimum Pack Quantity 5
Pallet Quantity 1050

Resources/Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Certifications

Terms and Conditions