text.skipToContent text.skipToNavigation

EAT200

By TayMac 

Catalog ID: EAT200

By TayMac
Catalog ID:  EAT200
2 in. EMT T Assembly
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product Details

General

Application For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type EMT
Fitting Type Conduit Bodies
Material Aluminum
Type T Type Conduit Bodies
UPC 050169816455

Dimensions

Dimensions 10.551 in x 4.272 in x 3.642 in
Height 3.642 in
Length 10.551 in
Trade Size 2 in
Weight 1.768 lb
Width 4.272 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 2
Minimum Pack Quantity 2
Pallet Quantity 288

Resources and Downloads