EC075
* Representative image
EC075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EC250

2-1/2 in. EMT C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with EMT conduit, for pulling access or to split a run into multiple directions.
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815762

Dimensions

Dimensions
13.465 in x 4.488 in x 3.976 in
Height
3.976 in
Length
13.465 in
Trade Size
2-1/2 in
Weight
2.772 lb
Width
4.488 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
1
Pallet Quantity
168