HUBBELL
Image of ELB125 EMT Conduit Bodies
*Representative image
Image of ELB125 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ELB125 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELB125

1-1/4 in. EMT LB Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions.

Catalog Number

ELB125

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

050169815939

Dimensions

Dimensions

7.819 in x 2.508 in x 3.524 in

Height

3.524 in

Length

7.819 in

Package Height

4.055 in

Package Length

8.661 in

Package Weight

2.205 lb

Package Width

6.102 in

Trade Size

1-1/4 in

Weight

0.978 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480