text.skipToContent text.skipToNavigation

EMT Conduit Bodies

By TayMac 

Catalog ID: EALR050

By TayMac
1/2 in. EMT LR Assembly
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product Details

General

Application For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type EMT
Fitting Type Conduit Bodies
Material Aluminum
Type LR Type Conduit Bodies
UPC 050169816202

Dimensions