text.skipToContent text.skipToNavigation

EMT Conduit Bodies

By TayMac 

Catalog ID: EAT300

By TayMac
3 in. EMT T Assembly
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product Details

General

Application For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type EMT
Fitting Type Conduit Bodies
Material Aluminum
Type T Type Conduit Bodies
UPC 050169816479

Dimensions