
Brand: TayMac
Catalog ID: ELB075
Application
For use with EMT conduit, for pulling access or to split into multiple directions.
Catalog Number
ELB075
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815915
Dimensions
5.083 in x 1.563 in x 2.394 in
Height
2.394 in
Length
5.083 in
Package Height
3.937 in
Package Length
10.63 in
Package Weight
3.086 lb
Package Width
7.48 in
Trade Size
3/4 in
Weight
0.28 lb
Width
1.563 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1600