EAC075
* Representative image
EAC075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EAC050

1/2 in EMT C Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application
For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815601

Dimensions

Dimensions
4.724 in x 1.339 in x 1.594 in
Height
1.594 in
Length
4.724 in
Trade Size
1/2 in
Weight
0.252 lb
Width
1.339 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
2400