EC075
* Representative image
EC075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EC200

2 in. EMT C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with EMT conduit, for pulling access or to split a run into multiple directions.
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815755

Dimensions

Dimensions
10.551 in x 3.189 in x 3.406 in
Height
3.406 in
Length
10.551 in
Trade Size
2 in
Weight
1.323 lb
Width
3.189 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
5
Pallet Quantity
180