text.skipToContent text.skipToNavigation

ET300

by TayMac 

Catalog ID: ET300

3 in. EMT T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with Emt conduit, for pulling access or to split a run into multiple directions.
Conduit Type EMT
Fitting Type Conduit Bodies
Material Aluminum
Type T Type Conduit Bodies
UPC 050169816578

Dimensions

Height 4.528 in
Length 13.465 in
Trade Size 3 in
Weight 3.417 lb
Width 5.886 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 1
Pallet Quantity 120 EA

Resources/Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions