Indenter Tool, Replacement Point for 1962
Request a Quote
Brand:
Raco
Catalog ID:
1961
Indenter Tool, Replacement Point for 1962
Indenter Tool, Replacement Point for 1962
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Material
Steel
UPC
050169019610
Dimensions
Dimensions
0.344 in x 0.25 in x 0.25 in
Height
0.25 in
Length
0.344 in
Weight
0.006 lb
Width
0.25 in
Logistics
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1000
Resources and downloads
Specifications
1961
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions