text.skipToContent text.skipToNavigation

RACIBB-5

By Raco 

Catalog ID: RACIBB-5

By Raco
Catalog ID:  RACIBB-5
DISCONTINUED - See Sub RACIBB
  • For solid or stranded conductors
  • Zinc body, Polycarbonate cover

Product Details

General

UPC 050169986776

Dimensions

Dimensions 4.5 in x 1.25 in x 1.5 in
Height 1.5 in
Length 4.5 in
Weight 0.43 lb
Width 1.25 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 6
Minimum Pack Quantity 6
Pallet Quantity 1920

Resources and Downloads