text.skipToContent text.skipToNavigation

RIGID/IMC CONDUIT BODIES

By TayMac 

Catalog ID: RLB200

By TayMac
2 in. Rigid LB Assembly
  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Buy from a Partner

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Conduit Bodies
Material Aluminum
Type LB Type Conduit Bodies
UPC 092326211963

Dimensions

Cubic Capacity 71.4 cu.in
Dimensions 10.05 in x 3.19 in x 4.51 in
Height 4.51 in