* Representative image
RIGID/IMC CONDUIT BODIES
Request a Quote
OR
Buy from a Partner
Brand:
TayMac
Catalog ID:
RLB300
Prop 65 - Cancer & Reproductive Harm Notice
3 in. Rigid LB Assembly
Durable die cast aluminum construction.
Premium powder coat finish.
Includes NBR synthetic rubber gasket.
Stamped aluminum cover.
Combination head screw.
Product details
Resources and downloads
Product details
General
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
092326213110
Dimensions
Cubic Capacity
179.8 cu.in
Dimensions
12.83 in x 4.49 in x 5.91 in
Height
5.91 in
Length
12.83 in
Trade Size
3 in
Weight
4.5 lb
Width
4.49 in
Certifications And Compliance
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Logistics
Carton Quantity
1
Pallet Quantity
105
Standard Package
1
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
RLB300
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
In-Use Covers and Conduit Bodies C1-C40_1
Brochures
TayMac® Conduit Bodies
Certifications
UL COC-E212332-1
Videos
TayMac: Aluminum Series Conduit Bodies
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions