text.skipToContent text.skipToNavigation

Rigid/IMC Conduit Bodies

By TayMac 

Catalog ID: LR125

By TayMac
1-1/4 in. Rigid LR Type Body
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type Rigid/IMC
Fitting Type Conduit Bodies
Material Aluminum
Type LR Type Conduit Bodies
UPC 050169816936

Dimensions