* Representative image
Rigid/IMC Conduit Bodies
Request a Quote
Brand:
TayMac
Catalog ID:
T200
Prop 65 - Cancer & Reproductive Harm Notice
2 in. Rigid T Type Body
Durable die cast aluminum construction
Premium powder coat finish
Combination head screw
Product details
Resources and downloads
Product details
General
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169817056
Dimensions
Dimensions
10.551 in x 4.272 in x 3.406 in
Height
3.406 in
Length
10.551 in
Trade Size
2 in
Weight
1.455 lb
Width
4.272 in
Certifications And Compliance
NEC
Compliant
Nema Rating
NEMA 3R
Logistics
Carton Quantity
2
Pallet Quantity
288
Standard Package
2
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
T200
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
In-Use Covers and Conduit Bodies C1-C40_1
Certifications
UL COC-E212332-1
Videos
TayMac: Aluminum Series Conduit Bodies
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions