* Representative image

1 in. Color-Coded Straight Strain Relief Cord Connector, Steel, Black

Brand:

Raco

Catalog ID:

3724-4

1 in. Color-Coded Straight Strain Relief Cord Connector, Steel, Black

  • Steel construction provides mechanical strength and durability
  • Neoprene grommets are color-coded by cable diameter allowing for quick and easy indentification
  • Metallic components are zinc plated for corrosion protection
  • Unique grommet design is forced up and around the cord when the nut is tightened creating a liquidtight seal
  • Time saving and easy installation - no need to disassemble the fitting for cord installation
  • Additional colors and sizes available

Product details

General

Application
  • For use in wet or dry locations to provide a liquidtight and strain relief termination for flexible cord and cable
  • RACO liquidtight strain relief cord connectors are suitable for use in Class I, Div. 2; Class II, Div. 1 & 2; and Class III, Div. 1 & 2 hazardous locations
Color
Black
Material
Steel
UPC
050169983133

Dimensions

Dimensions
1.94 in x 1.63 in x 1.63 in
Height
1.63 in
Length
1.94 in
Trade Size
1 in
Weight
0.286 lb
Width
1.63 in

Certifications And Compliance

Certified Listed
cULus Listed
Nema Rating
NEMA 4

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6300