text.skipToContent text.skipToNavigation

3722-2

By Raco 

Catalog ID: 3722-2

By Raco
Catalog ID:  3722-2
1/2 in. Color-Coded Straight Strain Relief Cord Connector, Steel, Blue
  • Steel construction provides mechanical strength and durability
  • Neoprene grommets are color-coded by cable diameter allowing for quick and easy indentification
  • Metallic components are zinc plated for corrosion protection
  • Unique grommet design is forced up and around the cord when the nut is tightened creating a liquidtight seal
  • Time saving and easy installation - no need to disassemble the fitting for cord installation
  • Additional colors and sizes available

Product Details

General

Application
  • For use in wet or dry locations to provide a liquidtight and strain relief termination for flexible cord and cable
  • RACO liquidtight strain relief cord connectors are suitable for use in Class I, Div. 2; Class II, Div. 1 & 2; and Class III, Div. 1 & 2 hazardous locations
UPC 050169982983

Dimensions

Dimensions 1.44 in x 1.13 in x 1.13 in
Height 1.13 in
Length 1.44 in
Trade Size 0.5 in
Weight 0.119 lb
Width 1.13 in

Certifications and Compliance

Certified Listed cULus Listed
Hazardous Rating(s)
  • Class I, Div. 2
  • Class II, Div. 1 & 2
  • Class III, Div. 1 & 2
Nema Rating NEMA 4

Logistics

Carton Quantity 25