text.skipToContent text.skipToNavigation

3722-3

by Raco 

Catalog ID: 3722-3

1/2 in. Color-Coded Straight Strain Relief Cord Connectors, Steel, Green

  • Steel construction provides mechanical strength and durability
  • Neoprene grommets are color-coded by cable diameter allowing for quick and easy indentification
  • Metallic components are zinc plated for corrosion protection
  • Unique grommet design is forced up and around the cord when the nut is tightened creating a liquidtight seal
  • Time saving and easy installation - no need to disassemble the fitting for cord installation
  • Additional colors and sizes available

Product Details

General

Application
  • For use in wet or dry locations to provide a liquidtight and strain relief termination for flexible cord and cable
  • RACO liquidtight strain relief cord connectors are suitable for use in Class I, Div. 2; Class II, Div. 1 & 2; and Class III, Div. 1 & 2 hazardous locations
Color Green
Material Steel
UPC 050169982990

Dimensions

Height 1.13 in
Length 1.44 in
Trade Size 0.5 in
Weight 0.118 lb
Width 1.13 in

Certifications and Compliance

Certified Listed cULus Listed
Hazardous Rating(s)
  • Class I, Div. 2
  • Class II, Div. 1 & 2
  • Class III, Div. 1 & 2
Nema Rating NEMA 4

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 8400 EA

Resources/Downloads